**** Build of configuration Debug for project empty_CC26X2R1_LAUNCHXL_MODIF ****

"C:\\ti\\ccs920\\ccs\\utils\\bin\\gmake" -k -j 4 all -O 
 
Building file: "../empty.c"
Invoking: ARM Compiler
"C:/ti/ccs920/ccs/tools/compiler/ti-cgt-arm_18.12.3.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 -me --include_path="C:/Users/saul_/workspace_v9_2/zr_temperaturesensor_CC26X2R1_LAUNCHXL_tirtos_ccs/empty_CC26X2R1_LAUNCHXL_MODIF" --include_path="C:/Users/saul_/workspace_v9_2/zr_temperaturesensor_CC26X2R1_LAUNCHXL_tirtos_ccs/empty_CC26X2R1_LAUNCHXL_MODIF/Debug" --include_path="C:/ti/simplelink_cc13x2_26x2_sdk_3_30_00_03/source" --include_path="C:/ti/simplelink_cc13x2_26x2_sdk_3_30_00_03/source/ti/posix/ccs" --include_path="C:/ti/ccs920/ccs/tools/compiler/ti-cgt-arm_18.12.3.LTS/include" --define=DeviceFamily_CC26X2 -g --diag_warning=225 --diag_warning=255 --diag_wrap=off --display_error_number --gen_func_subsections=on --preproc_with_compile --preproc_dependency="empty.d_raw" --include_path="C:/Users/saul_/workspace_v9_2/zr_temperaturesensor_CC26X2R1_LAUNCHXL_tirtos_ccs/empty_CC26X2R1_LAUNCHXL_MODIF/Debug/syscfg" --cmd_file="C:/Users/saul_/workspace_v9_2/zr_temperaturesensor_CC26X2R1_LAUNCHXL_tirtos_ccs/tirtos_builds_CC26X2R1_LAUNCHXL_release_ccs/Debug/configPkg/compiler.opt" "../empty.c"
Finished building: "../empty.c"
 
Building target: "empty_CC26X2R1_LAUNCHXL_MODIF.out"
Invoking: ARM Linker
"C:/ti/ccs920/ccs/tools/compiler/ti-cgt-arm_18.12.3.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 -me --define=DeviceFamily_CC26X2 -g --diag_warning=225 --diag_warning=255 --diag_wrap=off --display_error_number --gen_func_subsections=on -z -m"empty_CC26X2R1_LAUNCHXL_MODIF.map" -i"C:/ti/simplelink_cc13x2_26x2_sdk_3_30_00_03/source" -i"C:/ti/simplelink_cc13x2_26x2_sdk_3_30_00_03/kernel/tirtos/packages" -i"C:/ti/ccs920/ccs/tools/compiler/ti-cgt-arm_18.12.3.LTS/lib" --diag_wrap=off --display_error_number --warn_sections --xml_link_info="empty_CC26X2R1_LAUNCHXL_MODIF_linkInfo.xml" --rom_model -o "empty_CC26X2R1_LAUNCHXL_MODIF.out" "./CC26X2R1_LAUNCHXL_fxns.obj" "./empty.obj" "./syscfg/ti_devices_config.obj" "./syscfg/ti_drivers_config.obj" "./main_tirtos.obj" "../CC26X2R1_LAUNCHXL_TIRTOS.cmd" -l"ti/display/lib/display.aem4f" -l"ti/grlib/lib/ccs/m4f/grlib.a" -l"third_party/spiffs/lib/ccs/m4f/spiffs_cc26xx.a" -l"ti/drivers/lib/drivers_cc26x2.aem4f" -l"ti/dpl/lib/dpl_cc26x2.aem4f" -l"C:/Users/saul_/workspace_v9_2/zr_temperaturesensor_CC26X2R1_LAUNCHXL_tirtos_ccs/tirtos_builds_CC26X2R1_LAUNCHXL_release_ccs/Debug/configPkg/linker.cmd" -l"ti/devices/cc13x2_cc26x2/driverlib/bin/ccs/driverlib.lib" -llibc.a 
<Linking>
 
 undefined      first referenced                                                                                 
  symbol            in file                                                                                      
 ---------      ----------------                                                                                 
 ADC_config     C:/ti/simplelink_cc13x2_26x2_sdk_3_30_00_03/source/ti/drivers/lib/drivers_cc26x2.aem4f<ADC.oem4f>
 ADC_count      C:/ti/simplelink_cc13x2_26x2_sdk_3_30_00_03/source/ti/drivers/lib/drivers_cc26x2.aem4f<ADC.oem4f>
 Display_config C:/ti/simplelink_cc13x2_26x2_sdk_3_30_00_03/source/ti/display/lib/display.aem4f<Display.oem4f>   
 Display_count  C:/ti/simplelink_cc13x2_26x2_sdk_3_30_00_03/source/ti/display/lib/display.aem4f<Display.oem4f>   
 
error #10234-D: unresolved symbols remain
error #10010: errors encountered during linking; "empty_CC26X2R1_LAUNCHXL_MODIF.out" not built
 
>> Compilation failure
makefile:154: recipe for target 'empty_CC26X2R1_LAUNCHXL_MODIF.out' failed
gmake[1]: *** [empty_CC26X2R1_LAUNCHXL_MODIF.out] Error 1
makefile:147: recipe for target 'all' failed
gmake: *** [all] Error 2

**** Build Finished ****